Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Heavy in a circle

Bank of lamps

This pivoted bank of lamps is equipped with 32 lamps à 4,000 Watts. The steel structure required has a span of 34.5 feet and has to bear an overall weight of 8,800 lbs. The energy chain carries out a linear movement, then a circular movement with a rearward bending radius followed by a horizontal movement. Two energy chains running in opposite directions route numerous cables safely, even under very hot or very cold temperatures.


BF Maschinen GmbH, Thomas Ruland,
Geretsried, Germany

Bank of lamps

Bank of lamps

 
Bank of lamps

Bank of lamps

 
More on applied products here
More applications from different sectors
To vector award