This laser distance-measuring telescope uses four igus® energy chains of the triflex® R series. The guided three-dimensional movement and is optimised by baffle plates and guarantees precise drive conditions. The rotary motion in both directions by up to 310° is also possible at high speeds of up to 20 metres per second. The baffle plates and the guide cage for the energy chain are roller-mounted.