Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Micro flizz® application examples

Master long travels using smaller energy chains

  • Compact system for secure guidance of power, data and air
  • Control via stationary switch cabinet possible
  • Can reach accelerations up to 164 ft/s2 and speeds up to 19.7 ft/s
  • Fast installation thanks to pre-configured system design
  • Minimal space required
  • Smooth running due to ball bearings in the guide carriages

Application examples

Micro flizz® in cold storage rooms

Micro flizz®: Quick and neat cable carrier system for high-speed roller door, including chainflex® cables

flizz® automated storage-and-retrieval systems

Micro flizz® for automated storage-and-retrieval systems


Applications with Micro flizz® (photos)

Micro Flizz in cold storage Micro flizz® supplies power to the doors of a cold storage house.
Chemical weigh scale A Micro flizz® system supplies power to this scale used to weigh chemicals.
Micro Flizz performs in dirt and dust Micro flizz® is used in this application where high levels of dirt and dust accumulate.