Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

All-around use

Milking robot

The milking robot “MIOne” is a fully automatic milking system with up to 5 milking boxes to be able to milk round the clock. It is designed for a mobile application directly on the field and it shall reliably work among most different environmental conditions such as coldness or heat, humidity etc.. Above that the used components shall be resistant against cleaning agents. In this application e-chains® of the E2/000 family have been used.
GEA Farm Technologies GmbH, Frank Hölscher, Bönen, Germany

More on applied products here

More applications from different sectors

To vector award