Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Smallest bending radius cable carrier

B-axis motor spindle

Here an igus® energy chain cable carrier of the B15 series guides motor and signal cables into a B-axis motor spindle. The motor spindle has swivelling range of approx. 210°. At the same time, the bending radii of the cables must not be fallen short of, and they must also be protected in the best possible way. The deployed energy chain cable carrier of the E2 mini family meets all the requirements and has been in use without any failures for more than six years!


Sauter Feinmechanik GmbH, Jochen Dieringer,
Metzingen, Germany

More on applied products here

More applications from different sectors

To vector award