600° hot chips

Cable carriers for portal milling machine

This portal milling machine is used to manufacture points for railway networks. In the case of this process, hot metal chips with a temperature of more than 600 degrees Celsius are produced. The previously used energy system was usually worn out after nine months; the cables were destroyed by the metal chips, which resulted in production shutdowns. Remedial action was provided here by the completely sealed igus® energy tube system E4 cable carrier, which is made of the high-temperature material igumid HT from which the hot metal chips with a temperature of up to 850 degrees Celsius simply bounce off the cable carrier without leaving a trace.


Vossloh Laeis GmbH & Co. KG, Matthias Krames,
Trier, Germany
heat resistant cable carrier heat resistant cable carriers
cable carrier resistant to heat hot metal chips do not affect the cable carrier

More on applied products here

More applications from different sectors

To vector award