Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Fast with ESD

Cable carrier for spray-painting robot

In the case of this application of a spray-painting robot, the ATEX properties of the energy supply system are important most of all. Furthermore, it is supposed to be possible to attain high accelerations of up to 6 m/s² and high braking rates with a weight of the robot of approx. one ton. Here the igus® series E4 cable carrier is used in an ATEX version made of igumid ESD, which has an increased, material-related service life in addition to the demanded properties.


Motomann Robotec GmbH, Leonhard Bögl,
Allershausen, Germany

cable carrier for spray paint robot Cable carriers aid the robot in the process of spraying a car
cable carriers for robot

More on applied products here

More applications from different sectors

To vector award