Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Small and low-vibration cable carrier

Temporary display

Visible for approximately one minute are these pictures, which are ”printed“ with UV light on a light-sensitive screen. To do so, the image-setter moves over the 1.70 x 1.15 m large picture. The energy supply and control of the image-setter are silently taken over by an E-Z chain® Z14 cable carrier in vertical motion and an extremely low-vibration E6 energy chain cable carrier in horizontal motion. Through the use of igus® energy chain cable carriers, the installation space required for the energy supply system was reduced by one-third.


Operation Schoener LTD, Hannes Koch,
London, UK

cable carrier on screen display
low vibration cable carrier cable carriers offer low vibrations for better imaging

More on applied products here

More applications from different sectors

To vector award