Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Wafer handling

Cable carrier at high speeds in cleanroom environment


An System E6 energy chain cable carrier speeds up the wafer handling process in this chip production plant.

With the E6 cable carrier, accelerations reach up to 13 ft/s2 and speeds reach 20 f/s. The cable carrier's abrasion resistance is also extremely important since a high degree of cleanliness is required in the chip production industry. E6 is cleanroom suitable with IPA certification.

cable carrier for high speed Cable carrier for clean room

More product information: