Solution
The igus solutions have also proven themselves in the perimeter. By using the tribologically optimised iglide high-performance polymers, dust and dirt cannot sick to the lead screw drive. The dryspin technology is also one step ahead in humid environments: it is 100% corrosion-resistant. Therefore, a smooth operation is guaranteed throughout the entire application. This makes it easy to perform the entire range of tests, from rapid screening tests to manually controlled kinetic tests. In addition, the PTS 2000 perimeter has one of the world's largest selection of visual field tests and all colours and stimulus variables used in perimetry. With modern and intuitive software, tests are carried out quickly and conveniently.