Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® H370, sleeve bearing, mm

  • Extremely long service life under water and high media-resistance
  • Wear-resistant – especially under water
  • High temperature resistance –104 °F to +392 °F
  • High chemical resistance
  • CO2 equivalent: per piece available
Product description
iglide® H370 | Extremely long service life under water and high media-resistance
  • Wear-resistant – especially under water
  • High temperature resistance –104 °F to +392 °F
  • High chemical resistance
  • Dry-running and maintenance-free
  • Standard range from stock
iglide® H370 is the right solution for underwater applications. The bearings absorb extremely high loads, resist to chemicals and can be used at temperatures up to +392 °F.
 
Typical application areas
Hydraulics & pneumatics
Offshore
Shipbuilding
Construction Machinery
Packaging

You will find plenty of additional application areas here: Browse all Industries
 
When to use it?
  • For underwater use
  • When it is dependent on high temperature resistance
  • When high mechanical loading and wear resistance is required
  • When good resistance to chemicals is required
When not to use?
  • When mechanical reaming of the wall surface is necessary
  • When high wear resistance in temperatures is required
  • For use in dirty surroundings
  • When a cost-effective, large-volume solution is required
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece
Technical data
Accessories
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302