igusigus-icon-cart(0)

chainflex® motor cable CFROBOT

CFROBOT.035 product image
igus-icon-lupe
1. Pressure-extruded, flame-retardant TPE mixture 2. Extremely high tensile strength winding made of tinned copper wires 3. Sliding PTFE foil 4. Cotton yarn over the core and under the overall shield 5. Mechanically high-quality TPE mixture 6. Braided conductor in especially flexurally strong version made of bare copper wires
igus-icon-lupe
1. Pressure extruded TPE compound 2. Extremely torsion-resistant copper shield 3. Pressure extruded TPE compound 4. Conductor cable
igus-icon-lupe
play iconCFROBOT.035 video
igus-icon-lupe
1 of 4
chainflex® motor cable CFROBOT
1. Pressure-extruded, flame-retardant TPE mixture 2. Extremely high tensile strength winding made of tinned copper wires 3. Sliding PTFE foil 4. Cotton yarn over the core and under the overall shield 5. Mechanically high-quality TPE mixture 6. Braided conductor in especially flexurally strong version made of bare copper wires
1. Pressure extruded TPE compound 2. Extremely torsion-resistant copper shield 3. Pressure extruded TPE compound 4. Conductor cable
chainflex® motor cable CFROBOT
igus-icon-arrow-left
igus-icon-arrow-right
  • Requirements: For twistable applications
  • Outer jacket: TPE
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • PVC-free
  • chainflex® class: 6.1.4.3
Item no.
chainflex® CASE available
chainflex® CASE available
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h