Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
triflex® R Series TRE.50.B system - new size
1. Multi-axis movement - High flexibility for complex applications even on the 6th axis. Rotation of approx. ± 10° per
chain link possible along the longitudinal axis. This facilitates cable routing
around difficult geometric shapes
2. High tensile force absorption due to the "ball and socket" joint,
meaning smooth
movements in all axes
3. Easy opening mechanism - for easy filling and replacement of
pre-assembled cables or hoses
4. Outstanding mechanical characteristics
5. Small bend radii and pitch for space-saving installation
6. Easy to lengthen and shorten - one injection-moulded part. No supporting elements (e.g. steel cables, spring mechanisms
etc.) necessary along the direction of tensile force
7. Extremely stable - due to stops on the outside,
precise stops for radius and torsion
8. triflex® R set - Compact universal module for all movements at the robot, is mounted on existing fastening points
9. Set-up times minimised due to very easy connection
to your machine and comprehensive accessories
10. Still available for special applications: fibre rod modules, universal assembly kits and FlexBar