With 17 standard materials and over 1,300 bearings available in over 3,000 dimensions, the iglide® standard range is able to meet the most demanding of requirements. From high temperatures to seawater, from food to automotive—directly find, calculate and order the best possible bearing. All of our iglide® bearing materials are self-lubricating and maintenance-free. 113 sizes up to shaft diameter, 50 mm according to DIN ISO3547. Calculate service life and configure the best material and bearing type according to your specific application and requirements. To learn more about our materials and their properties, view our data sheet below.