igusigus-icon-cart(0)

readycable® signal cable suitable for Siemens 6FX_002-2CH00, base cable, TPE 7.5 x d

MAT9070013 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
igus-icon-lupe
1 of 2
MAT9070013 product image
1. Outer jacket: pressure extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h