igusigus-icon-cart(0)

readycable® signal cable suitable for Siemens 6FX_002-2DC20, extension cable PUR 10 x d

MAT9841531 product image
igus-icon-lupe
1. Outer jacket: pressure extruded PUR mixture 2. Banding: plastic fleece 3. Overall shield: extremely flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Core insulation: mechanically high-quality TPE mixture 6. Conductor: very finely stranded special conductor in highly flexible version made of tinned copper wires. 7. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT9841531 product image
1. Outer jacket: pressure extruded PUR mixture 2. Banding: plastic fleece 3. Overall shield: extremely flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Core insulation: mechanically high-quality TPE mixture 6. Conductor: very finely stranded special conductor in highly flexible version made of tinned copper wires. 7. Strain relief: high tensile strength centre element
  • Requirements: For medium duty applications
  • Outer jacket: PUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Coolant resistant
  • Hydrolysis and microbe-resistant
  • Overall shield
  • Notch-resistant
  • PVC-free
  • chainflex® class: 4.2.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h