igusigus-icon-cart(0)

Han 24B Connector housing (pin) to Han 24B Connector housing (socket), Single locking lever on both sides, angled, PVC 7.5 x d

MAT90489449 product image
igus-icon-lupe
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • Oil resistance: No oil resistance
  • CFRIP®
  • chainflex® class: 4.4.1.2
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h