Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® GLW, round bar

  • Low-cost material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • 20-25 mm diameter
Product description
iglide® bar stock GLW
 
Self-lubricating iglide® bar stock enables you to freely design all kinds of maintenance-free gliding elements and bearings. The broad range of iglide® plain bearing materials enables you to optimally align the bearing material with the best friction and wear values on the counter partner.
In addition to the bar stock for independent processing, we will also be happy to produce plain bearings, sliding elements and glide pads in all forms. We can even provide urgent prototypes in a matter of days in line with a desired deadline.
 
Typical application areas
  • Automation
  • Automotive
  • Industrial handling
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • When no suitable size is available in the iglide® catalog
  • When plastic bar stock is needed primarily for static loads
  • When small quantities of iglide® bearings in special dimensions are required
  • When  there are low to medium speeds
  • When insensitivity to oscillations is required
When not to use it?
  • When a corresponding iglide® standard catalog bearing is available
  • When large quantities of iglidur® bearings in special dimensions are required
  • When no bar stock made from technical plastics is required and bar stock without any tribological properties is sufficient for the application
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant<br>According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally!

Photo
Preston Souza

Dry-tech Product Specialist

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm

Online:

24h