Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

TPE-Buscable | DVI-D/HDMI, Connector A: Pin DVI-D, Connector B: Pin HDMI

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
Product description
TPE bus cable | DVI-D/HDMI

Typical applications
  • For heaviest duty applications
  • Virtually unlimited oil resistance, even with organic oils
  • Indoor and outdoor applications, UV resistant
  • Unsupported travels and up to 400 m in gliding applications
  • Storage and retrieval units, machining/tooling machines, fast handling, cleanroom,
  • semiconductor assembly, indoor cranes, low-temperature applications
Info: Video transmission only (no audio signals)
Maximum transmission length: 7.5 m
For above 7.5 m, please contact us.
Certificates and standards
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization
Technical data

Application Assistance

For further questions or product information, please contact:

Photo
Stephen Van Dam

ECS Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h