Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Bus cable | USB 3.0, PUR, connector A: USB 3.0 type A, open end, length 3m

  • Requirements: For medium duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 4.3.3.1
Product description
PUR Bus cable | USB 3.0
 
Typical application areas
  • USB 3.0 cable for use in e-chains® in an industrial environment
  • Transmission lengths CFBUS.068 of up to 3 m*
Technical Note:
the USB, FireWire and GigE cables listed on this page have been developed and manufactured for the mechanically demanding industrial application in e-chains®. High resistance to oil and lubricants is guaranteed, as is a high degree of protection against electro-magnetic interference. This high mechanical service life was reached with the usage of high quality materials which also ensure electrical security. In some cases communication errors can occur, if very different hardware and software are combined. We therefore recommend that all the components of the overall system are first tested with the cables. We would be happy to advise you on the details of electrical test options. Just give us a call!
 
*igus® GmbH was able to successfully implement customer applications with excess length. Test us.
 
 
Certificates and standards
UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF77.UL.05.12.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization
Technical data

Application Assistance

For further questions or product information, please contact:

Photo
Stephen Van Dam

ECS Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h