igusigus-icon-cart(0)

Harnessed Profibus Cables, PVC, connector A: Phoenix Contact SUB-D, 9 poles, socket/pin, pass, angled 90°, connector B: Phoenix Contact IN: M12 5 poles, pin, straight, OUT: M12 5 poles socket straight

BUS9041051 product image
igus-icon-lupe
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • UV-resistant
  • chainflex® class: 4.3.2.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h