igusigus-icon-cart(0)

Harnessed Profibus Cables, PUR, connector A: Phoenix Contact M12, 5 poles, pin, straight, connector B: open end of cable

BUS9041103 product image
igus-icon-lupe
  • Requirements: For medium duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 4.3.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h