igusigus-icon-cart(0)

Harnessed Profibus Cables, TPE, connector A: Phoenix Contact M12, 5 poles, pin, 90° angled, connector B: open end of cable

BUS9041264 product image
igus-icon-lupe
  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h