Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® Q2, round bar

  • Wear-resistant and dimensionally stable at high loads
  • Cost-effective
  • Self-lubricating and maintenance-free
  • 25-30 mm diameter
Product description
iglide® bar stock Q2
 
self-lubricating iglide® bar stock enable you to freely design all kinds of maintenance-free gliding elements and bearings. The broad range of iglidur® plain bearing materials enables you to optimally align the bearing material with the best friction and wear values on the counter partner.
In addition to the bar stock for independent processing, we will also be happy to produce plain bearings, sliding elements and glide pads in all forms. We can even provide urgent prototypes in a matter of days in line with a desired deadline.
 
Typical application areas
  • Agriculture
  • Construction machinery
  • Mechanical engineering
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • When high dynamic loads occur
  • When impacts, shocks and contamination occur in addition to high loads
  • For pivoting movements under high loads
When not to use it?
  • When a corresponding iglide® standard catalog bearing is available
  • When large quantities of iglide® bearings in special dimensions are required
  • When no bar stock made from technical plastics is required and bar stock without any tribological properties is sufficient for the application
Use our filter options to find the suitable product
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Dry-tech Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h