igusigus-icon-cart(0)

readycable® signal cable suitable for Siemens 6FX_002-2DC36, base cable PVC 10 x d

MAT9741528 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: Extremely flexible braiding made of tinned copper wires 3. Banding: plastic foil 4. Core insulation: mechanically high-quality TPE mixture 5. Conductor: fine-stranded special conductor in highly flexible design made of tinned copper wires. 6. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT9741528 product image
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: Extremely flexible braiding made of tinned copper wires 3. Banding: plastic foil 4. Core insulation: mechanically high-quality TPE mixture 5. Conductor: fine-stranded special conductor in highly flexible design made of tinned copper wires. 6. Strain relief: high tensile strength centre element
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • chainflex® class: 4.2.2.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h