igusigus-icon-cart(0)

readycable® bus cable according to AIDA Profinet RJ-45, extension cable axis 1-6, male/male

MAT904117095 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PUR mixture 2. Overall banding: plastic fleece 3. Overall shield: torsion-resistant braiding made of tinned copper wires 4. Banding: sliding PTFE film 5. Filler: plastic yarns 6. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 7. Conductor: fine-wire strands in highly flexible design made of tinned copper wires
igus-icon-lupe
1 of 2
MAT904117095 product image
1. Outer jacket: pressure-extruded PUR mixture 2. Overall banding: plastic fleece 3. Overall shield: torsion-resistant braiding made of tinned copper wires 4. Banding: sliding PTFE film 5. Filler: plastic yarns 6. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 7. Conductor: fine-wire strands in highly flexible design made of tinned copper wires
  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.1.3.3
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h