Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® E stepper motor, stranded wire with JST connector, NEMA 11

  • Installation size: NEMA 11 / flange dimension 28 mm
  • Protection class: IP40
  • Holding torque: 0.12 Nm
  • Nominal current: 1.00 A
  • Motor connection: stranded wires with JST connector
Product description
NEMA11: tiny but with plenty of power
 
This motor has very compact dimensions.  Even so, heavy loads can be moved with the suitable lead screw pitch. This motor is typically used on small test and analysis equipment and miniature adjustments.
 
Stepper motors from igus® are a good supplement to drylin® linear axes. They are characterised by their cost-effectiveness, precision and easy control. They work reliably under the most varied environmental conditions (depending on the selected class of protection IP). The igus® stepper motors can be connected to the most common motor controls using standardised electrical connection.
 
Motors with stranded wires are the least expensive and the most common stepper motors. The connecting wires for this type exit from the housing and will be connected with a JST connector. They are usually installed in machines and equipment that have an additional housing or are used in clean environments.
Technical data
Downloads

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h