igusigus-icon-cart(0)

drylin® E EC/BLDC motor with stranded wires and Hall, NEMA34

MOT-EC-86-C-H-A product image
igus-icon-lupe
MOT-EC-86-C-H-A product image
igus-icon-lupe
MOT-EC-86-C-H-A technical drawing
igus-icon-lupe
MOT-EC-86-C-H-A technical drawing
igus-icon-lupe
1 of 4
drylin® E EC/BLDC motor with stranded wires and Hall, NEMA34
drylin® E EC/BLDC motor with stranded wires and Hall, NEMA34
drylin® E EC/BLDC motor with stranded wires and Hall, NEMA34
drylin® E EC/BLDC motor with stranded wires and Hall, NEMA34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA34/flange dimension 86mm
  • Protection class: IP40
  • Rated torque: 1.00Nm
  • Nominal voltage: 48V DC
  • Motor connection: stranded wires
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h