Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® E EC/BLDC motor with stranded wires, Hall and encoder, NEMA24

  • Installation size: NEMA24/flange dimension 60mm
  • Protection class: IP40
  • Rated torque: 0.80Nm
  • Nominal voltage: 48V DC
  • Motor connections: stranded wire, encoder with stranded wire
Product description
When combined with the appropriate gearbox, drylin® linear axes with the new BLDC motors achieve higher speed and greater torque. Energy is used more efficiently, as a result of which EC/BLDC motors are more durable and have a longer service life. Due to the fact that carbon brushes are not used, brushless motors are almost completely wear-resistant, generate less heat and enable longer, uninterrupted operation. The EC/BLDC motors have the same connections as NEMA 17/23/24/34 stepper motors.
 
  • Brushless motors enable higher speed and greater torque
  • Longer operating time and service life
  • Virtually wear-free
  • Less heat generated
  • for all drylin® linear modules and axes with NEMA17/23/24/34 hole pattern
Technical data
Accessories
Downloads

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h