Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Spherical bearing, soft touch, KGLM-H, igubal®

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Silent operation
  • Easy to fit
  • Cost-effective
  • Compensation of misalignment errors, precise operation
Product description
igubal® spherical bearings
 
The use of spherical bearings is usually associated with heavy bearing materials, difficult installation, and high costs. Most of the time, maintenance is still necessary long-term, and the bearings are only corrosion-resistant in special designs. Often roller bearings or plain bearings malfunction prematurely due to high edge loads, or because they need to be elaborately readjusted, reamed, or refitted in order to compensate for alignment errors. igubal® spherical bearings put an end to all of these disadvantages and open up many new possibilities for your engineering design: they are easy to handle, cost-effective, lightweight and robust.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
  • Silent operation
  • Cost-effective
  • Compensation of misalignment errors, precise operation

Typical application areas
  • Food industry
  • Railway technology
  • Automotive industry
  • Plant applications
     
    You will find many further application areas here Industry solutions
 
When to use it?
  • For high axial and radial loads
  • When easy installation is required
  • In case of cramped installation space
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +80 °C
  • If diameters above 30mm are required
  • When rotation speeds higher than 0.5m/s are required
Use our filter options to find the suitable product

 
Tolerances
Maintenance-free igubal® spherical bearings have a tolerance in the inner diameter of E10. The shaft tolerance should be included between h6 and h9. The bearing clearance allows for expansion of the bearings due to increasing temperatures. Check the inner diameter
 

Assembly
igubal® spherical bearings are press-fitted into a recommended H7 hole and axially secured. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors.
 

Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Dry-tech Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h