Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglidur® slewing ring, PRT-04 standard with M4 thread in mounting ring, aluminium housing, sliding element made of iglidur® J

  • M4 thread in mounting ring
  • Particle emission test in Fraunhofer IAF-compliant cleanroom laboratory
  • Easy replacement and extension: modular construction kit design

Unsure whether it fits?

Product description
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of the proven tribologically optimised iglidur® materials in combination with rings made of lightweight anodised aluminium.

Instead of the through holes as found in the standard version of the PRT-04 series, an M4 thread has been drilled into the outer ring. This provides you with additional mounting options.
 
  • 60% lighter, 50% more compact and 20% more cost-effective than PRT-01
  • Universal sliding elements made of iglidur® J
  • Extensive modular system
  • Particle emission test in Fraunhofer IAF-compliant cleanroom laboratory

The sliding elements made of iglidur® J are our best all-rounders. They are characterised by a low coefficient of friction during dry operation. Furthermore, this material has a low moisture absorption and offers a good chemical resistance.

Do you have a cleanroom application? With our iglidur® J sliding elements, you can also use the PRT-04 in cleanrooms. Please contact us if you require further advice or information.Get an overview on our website or in the catalogue or have a look at our Online seminar on the PRT-04 modular system
Technical data

Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Dry-tech Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h