Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drygear® Apiro INI kit for cantilever axis

  • INI kit with bracket
  • Proximity switch
  • Inductive
  • PNP
  • NO
Product description
Mechanical limit reference switches are used where cost-sensitive applications are involved. The small & light polymer housing enables devices and machines to be built saving space and reducing weight.
  • Cost-effective
  • Lightweight
  • Change-over contact
Technical data
Downloads

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h