Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® H1, roller, L-groove, 90°, mm

  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
Product description
iglide® H1 | Endurance runner with high media resistance
 
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
  • For under-the-bonnet applications
  • Self-lubricating and maintenance-free
  • Standard range from stock
iglide® H1 is the first choice when long service life is required in extreme environmental conditions. Extreme wear resistance is coupled with excellent resistance to temperature and chemicals.
 
Typical application areas
 
Vending machines
Beverage production & packaging
Textile manufacturing
Packaging
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h