Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Apiro® Planetary gearbox with cantilever actuator

  • available transmission ratio 4:1
  • very compact
Optionally available
  • various fasteners 
Product description
Our "Apiro" gearbox system for a wide variety of kinematic elements and superstructures was named after the Greek word for "infinite". In this way, individual applications can be implemented extremely modularly and cost-effectively. The Apiro modular system offers various transmission ratios as well as length variants, so that there is an infinite number of possible combinations and applications.

General specifications
  • Worm gear with tribologically optimised material compounds
  • greater forces possible with the same installation space
  • high efficiency
  • great positional accuracy
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel 
  • INI kit available for all options
  • Lightweight
  • Lubrication-free
  • Low clearance
Individual applications can be implemented with the drygear® Apiro modular gearbox system in a modular and cost-effective manner. Possible areas of application can be in the packaging, food, medical industries and many more. The modular gearbox system can be motorised or used for manual adjustments. 

Application examples:
  • Lane adjustments,
  • Pusher tasks,
  • Gears with different ratios,
  • Rotary tables and rotary axes
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302