igusigus-icon-cart(0)

drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA23

MOT-AN-S-060-020-056-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-020-056-L-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-020-056-L-C-AAAC technical drawing
igus-icon-lupe
MOT-AN-S-060-020-056-L-C-AAAC technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-020-056-L-C-AAAC video
igus-icon-lupe
1 of 5
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA23
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA23
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA23
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA23
drylin® E lead screw stepper motor, stranded wires with JST connector and encoder, NEMA23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 17 / flange dimension 42 mm
  • Protection class: IP40
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h