Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® A350, guide roller, U-groove, mm

  • The endurance runner at higher temperatures in the food sector
  • Complies with Regulation (EU) No. 10
  • FDA compliant
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • For use with temperatures up to +180°C
Product description
iglidur® A350 | The endurance runner at higher temperatures in the food sector
 
  • Complies with Regulation (EU) No. 10
  • FDA compliant
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • For use with temperatures up to +180°C
  • For medium to high loads
  • Equally good for both rotating and pivoting applications
  • Lubrication-free and maintenance-free
  • Standard range from stock
iglidur® A350 guide rollers are made for practically all loads in food and packaging machinery.  
 
Typical application areas
 
Food production and packaging
Beverage production & packaging
Medical technology
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h