Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igus® Robot Control system for the delta robot

  • Modular control system based on top-hat (DIN) rail redundancy
  • Easy to expand
  • Free iRC software available for Windows
  • Switch cabinet version available
Product description
Modular control system and software for delta robots
This set allows you to control a robolink®-D robot arm, drylin® portal or delta robot. With the corresponding software, you can programme and move the robot via a graphical user interface.
 
The key features are:
 
  • Modular, control system based on top-hat (DIN) rail, easy to extend
  • Intuitive control and programming environment with interactive 3D user interface
  • Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop ...
  • Scope of supply: igus® Robot Control system and software, 24V power supply unit, connection cable.
  • Also needed: Windows PC, power supply unit, gripper, safety-relevant components.
 
You do not need to order the dryve D1 additionally, as the following components are already included:
  • 1 Top-hat (DIN) rail module support
  • Top-hat (DIN) rail module stepper
Technical data
Downloads

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h