igusigus-icon-cart(0)

igutek P360 gears, mm

Hub design: round
igus-icon-lupe
P360GM-ST-050-012-00-020-R technical drawing
igus-icon-lupe
P360GM-ST-050-012-00-020-R technical drawing
igus-icon-lupe
play iconP360GM-ST-050-012-00-020-R video
igus-icon-lupe
1 of 4
Hub design: round
igutek P360 gears, mm
igutek P360 gears, mm
igutek P360 gears, mm
igus-icon-arrow-left
igus-icon-arrow-right
  • Increased wear resistance
  • Good tribological specifications
  • Very tough
  • Resistant to shock loads

8 different modules available. Choose from over 300 dimensions.
Item no.

Other Solutions

xirodur® B180 gears, mm

xirodur® B180 gears, mm

B180GM-ST-100-050-00-080-R

Lightweight
Upon request
igus-icon-lieferzeit
Delivery time upon request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-120-00-120-PF

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-120-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-130-00-120-PF

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-130-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request
iguform S270 gears, mm

iguform S270 gears, mm

S270GM-ST-100-140-00-120-R

Low coefficient of friction
Upon request
igus-icon-lieferzeit
Delivery time on request

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h