igubal® rod end bearing with male thread igubal® rod ends are corrosion-resistant and can be used without problems in harsh environments. In moist or wet environments, they are resistant to weak acids and alkalines. Rod ends are also resistant to dirt and dust.
Housing made from igumid G, an extremely impact-resistant, long-fiber-reinforced polymer. Suitable for temperatures from -40°F to +194°F in long-term use.
In standard spherical bearings, the spherical ball is made from iglide® L280, a material which is known for the lowest coefficient of friction in dry running and an extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
- Maintenance-free dry running
- Extremely cost-effective
- No external lubrication
- High rigidity
- Durable in varying loads
- Compensation for misalignment
- Compensation for edge loads
- Resistant to dirt, dust and lint
- Resistant to corrosion and chemicals
- Can be used in liquid media
- Vibration-dampening
- Suitable for rotating, oscillating and linear movements
- Inner rings mounted with extremely little clearance
- Lightweight
Typical application areas- Bicycle manufacturing
- Plant construction
- packaging
- Offshore
You will find plenty of additional application areas here: Browse all Industries
When to use it?- If you want to save weight
- For rotating, oscillating and linear movements
- If high-frequency oscillations/vibrations occur
- If low-noise operation is required
- If you need an electrically insulating part
- If corrosion resistance is required
- In combination with pneumatic cylinders and gas struts
- If chemical resistance is required
- If high rigidity is required
| When not to use it?- If temperatures are higher than +194°F
- When rotation speeds higher than 0.5m/s are required
- When really high tensile and axial forces occur
- When applications with hydraulic cylinders are planned
- If diameters above 30mm are required
Use our filter options to find the suitable product |
Tolerancesigubal® bearing elements can be used with different tolerances according to each application. They are designed with a large bearing clearance in the standard product, which enables secure operation even under high peripheral speeds. The hole of the inner ring is produced to a standard tolerance range E10. Shafts should also meet recommended tolerances h6 and h9.
Check the inner diameter Coefficient of sliding friction and speed One important advantage of maintenance-free igubal® spherical bearings is that rapid rotary movements of a mounted shaft take place directly in the spherical portion made from iglide® materials. The advantage of these polymer/metal plain bearings is that high speeds are possible even when dry running. Taking the radial loads into account, maximum surface speeds up to 0.5m/s rotating can be attained. In contrast, angular movements of the spherical bearings take place at the outer diameter of the spherical ball. The maintenance-free igubal® bearing elements also permit linear movements of the shaft.
Chemical resistance of igubal® bearings The spherical balls made from iglide® L280 and the housing made from igumid G are resistant to weak alkalines, weak acids and fuels, as well as all types of lubricants. The moisture absorption of igubal® spherical bearings is approximately 1.3% of its regular weight in standard environments. The saturation limit submerged in water is 6.5%. This must be taken into consideration in light of the prevailing environmental conditions. If a lower moisture absorption is required, it is worthwhile having a look at the various materials available.
UV resistance The corrosion resistance of igubal® bearings is of special value for outdoor applications. igubal® bearings are permanently resistant to UV radiation. A small change in color (dark coloration) of the spherical ball due to UV radiation and other weathering does not affect the mechanical, electrical or thermal properties.