igusigus-icon-cart(0)

igutek P360 bevel gears - ratio 1:3

P360GM-BG-100-015-00-050-R-30 product image
igus-icon-lupe
P360GM-BG-100-015-00-050-R-30 product image
igus-icon-lupe
P360GM-BG-100-015-00-050-R-30 technical drawing
igus-icon-lupe
play iconP360GM-BG-100-015-00-050-R-30 video
igus-icon-lupe
1 of 4
igutek P360 bevel gears - ratio 1:3
igutek P360 bevel gears - ratio 1:3
igutek P360 bevel gears - ratio 1:3
igutek P360 bevel gears - ratio 1:3
igus-icon-arrow-left
igus-icon-arrow-right
  • Increased wear resistance
  • Good tribological specifications
  • Tough
  • Resistant to shock loads

Please note: in order to achieve the desired transmission ratio, two bevel gears must be ordered.

The bevel gears listed here (1:3) can be combined with each other. Please make sure to select the same module.
Item no.

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h