igusigus-icon-cart(0)

drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA17

DLE-LA-0004 product image
igus-icon-lupe
DLE-LA-0004 product image
igus-icon-lupe
DLE-LA-0004 technical drawing
igus-icon-lupe
DLE-LA-0004 technical drawing
igus-icon-lupe
play iconDLE-LA-0004 video
igus-icon-lupe
1 of 5
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA17
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA17
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA17
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA17
drylin® E linear actuator, stranded wires with JST connector and encoder, NEMA17
igus-icon-arrow-left
igus-icon-arrow-right
  • Motor installation size: NEMA17/flange size 42mm
  • Protection class: IP40
  • Holding torque: 0.50Nm
  • Rated current: 1.80A
  • Linear feed/1.8° step: 0.075mm
  • Force: 100N
  • Motor connections: stranded wires with JST connector, encoder with JST connector
  • Efficient dryspin® high helix thread: DST 8x15
  • Lubrication-free dryspin® lead screw nut: 20mm
Item no.

Consulting

I would be happy to answer your questions personally

Matt Mowry
Matt Mowry

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h