igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 5
igus-icon-arrow-left
igus-icon-arrow-right
- Motor installation size: NEMA23/flange size 56mm
- Protection class: IP40
- Holding torque: 2.00Nm
- Nominal current: 4.20A
- Linear feed/1.8° step: 0.06mm
- Force: 500N
- Motor connection: stranded wires with JST connector
- Efficient dryspin® high helix thread: DST 10x12
- Lubrication-free dryspin® lead screw nut: 25mm
Item no.