igusigus-icon-cart(0)

readycable® fan cable suitable for Lenze EYL002VxxxxA00J01, extension cable PVC 6.8 x d

MAT9130042 product image
igus-icon-lupe
1. Pressure extruded, gusset-filling, oil-resistant PVC mixture 2. Mechanically high-quality TPE or PVC mixture 3. Fine stranded wire conductor made of bare copper wires 4. High tensile strength centre element
igus-icon-lupe
1 of 2
MAT9130042 product image
1. Pressure extruded, gusset-filling, oil-resistant PVC mixture 2. Mechanically high-quality TPE or PVC mixture 3. Fine stranded wire conductor made of bare copper wires 4. High tensile strength centre element
  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 5.5.2.2
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h