igusigus-icon-cart(0)

readycable® fan cable suitable for NUM AGOFRU012Mxxx, base cable, TPE 7.5 x d

MAT9289007 product image
igus-icon-lupe
1. Pressure extruded, gusset-filling, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. Strands in an especially flexible version made of bare copper wires 4. High tensile strength centre element
igus-icon-lupe
1 of 2
MAT9289007 product image
1. Pressure extruded, gusset-filling, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. Strands in an especially flexible version made of bare copper wires 4. High tensile strength centre element
  • Requirements: For heaviest duty applications
  • Outer jacket: TPE
  • Coolant resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • CFRIP®
  • chainflex® class: 7.6.4.2
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h