Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

xiros® radial deep groove ball bearing, spherical outer diameter, xirodur M180, stainless steel balls, cage made of xirodur M180, mm

  • detectable
  • use in skewed/curved/twisted profiles
  • prevents edge stress
  • contact with food
  • ESD-compliant
  • non-metallic
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: xirodur M180
  • Balls material: Stainless steel
  • Rings material: xiros M180

Unsure whether it fits?

Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h