Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® high helix thread nut, JSRM

  • Material: iglide® J
  • Thread direction: Right-hand thread
  • Thread type: High helix threads
  • Design: Standard
  • Cylindrical lead screw nut
Technical data
Accessories
Downloads

Other solutions

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

dryLin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h