Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® trapezoidal lead screw nut with flange, WFRM

  • Material: iglide® L280
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
Technical data
Accessories
Downloads

Other solutions

Application Assistance

Photo
Nicholas Isabella

drylin® SD Lead Screw Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h