chainflex® fiber optic cable CFLG-G

Discontinued Model
CFLG.6G.50/125.TC product image
igus-icon-lupe
1. Highly abrasion-resistant TPE compound 2. Integrated torsion protection braid 3. Stranded GRP rods 4. Gel-filled fibre cladding 5. Gradient fibres
igus-icon-lupe
play iconCFLG.6G.50/125.TC video
igus-icon-lupe
1 of 3
CFLG.6G.50/125.TC product image
1. Highly abrasion-resistant TPE compound 2. Integrated torsion protection braid 3. Stranded GRP rods 4. Gel-filled fibre cladding 5. Gradient fibres
CFLG.6G.50/125.TC video
  • Requirements: Glass-fiber cable for heaviest duty applications
  • Outer jacket: TPE
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.6.4.1
Item no.
igus-icon-info

This article is a discontinued model.

chainflex® CASE available
chainflex® CASE available
Unsure whether it fits?

Other Solutions

chainflex® fiber optic cable CFLG-LB

chainflex® fiber optic cable CFLG-LB

CFLG-2LB-50/125

Gradient glass-fiber cable for heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
USD 10.67/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fiber optic cable CFLG-LB

chainflex® fiber optic cable CFLG-LB

CFLG-6LB-50/125

Gradient glass-fiber cable for heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
USD 15.01/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fiber optic cable CFLG-LB

chainflex® fiber optic cable CFLG-LB

CFLG-6LB-62.5/125

Gradient glass-fiber cable for heavy duty applications, TPE outer jacket, metal-free, oil-resistant, cold-flexible up to -50°C, free of PVC and halogen, UV-resistant
USD 16.60/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours
chainflex® fiber optic cable CFROBOT5

chainflex® fiber optic cable CFROBOT5

CFROBOT5-500

For torsionable stress, TPE outer jacket, resistant to oil / organic oil, UV-resistant, cold-flexible, resistant to hydrolysis and microbes, free of PVC and halogen
USD 12.37/ft
igus-icon-lieferzeit
Delivery time on request

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h