igusigus-icon-cart(0)

iglide® J - plate stock

SFPJ-10-500-610 product image
igus-icon-lupe
  • Low coefficients of friction with long service life
  • Good chemical resistance; low moisture absorption
  • Dry-running, maintenance-free wear surface
  • Machines easily into liners and wear plates
  • Length/width availability: 610 mm / 300–610 mm
  • Thickness range: 10–40 mm
igus-icon-lieferzeit-dotSFPJ-10-500-610
formerly: JP50061010
0.39 (10 mm)
19.69 (500 mm)
24.02 (610 mm)

Consulting

I look forward to answering your questions

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday - Friday: 7 am - 8 pm
Saturdays from 8 am- 12 pm.
Online:
Chat service:
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.