iglide® JB bar stock - plate

SFPJB-10-500-300 product image
igus-icon-lupe
  • High wear resistance across many counterfaces
  • Low friction at medium sliding speeds
  • Low moisture absorption; good media resistance
  • Black material for clean visual integration
  • Length/width availability: 500 mm / 300–610 mm
  • Thickness range: 10–25 mm
igus-icon-lieferzeit-dotSFPJB-10-500-300
0.39 (10 mm)
11.81 (300 mm)
19.69 (500 mm)

Contact Us

Questions or product information? Please contact:

Customer Service